Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6047116-001
VVPH3-80-S-RFRM-30-CVPR-H-10
6047116-001
Where to buy
Export PDF
Tools
Add to comparison
6047116-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
9.000
Product height mm
228.600
Product length in
10.150
Product length mm
257.810
Product width in
5.750
Product width mm
146.050