6047480-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6047480-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Containment Tray | No | |
| Cooler | Passive Case Air/oil rear-mount with by-pass (3GPM max flow) | |
| Displacement | 60 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Level/Temperature Switch | |
| Main Port Connections | SAE | |
| Manifold Stations | In-line relief only, no manifold | |
| Model Code | PSSCA1100M074XX325XX1154D3KFXFTJ | |
| Model Series | System-Center | |
| Motor Power | 30 HP | |
| Oil Tank | 100 gal | |
| Packaged Weight | 1055 lb | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product Height | 46.5 in | |
| Product Length/Depth | 60 in | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Volume | 83700 in³ | |
| Product Weight | 1030 lb | |
| Product Width | 30 in | |
| Pump Control Type | Standard control | |
| Return Filter | 35 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO8 | |
| Winding Type | Standard |