KBFDG4V-3-5C14N-Z-M1-PE7-H7-12-EN170, KBFDG4V35C14NZM1PE7H712EN170
6049707-001
Model code: KBFDG4V35C14NZM1PE7H712EN170
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
6049707-001
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 14.00 |
| A Port flow USGPM | 3.70 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 14.00 |
| B Port flow USGPM | 3.70 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/-10V feedback |
| Communication protocol | None |
| Current | 3 amp |
| Design Series | 12 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KBFDG4V35C14NZM1PE7H712EN170 |
| On board electronics | Yes |
| Performance | High performance |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Product height in | 4.570 |
| Product height mm | 116.078 |
| Product length in | 10.470 |
| Product length mm | 265.938 |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | BMM app, 4% overlap spool |
| Spool Type | Closed centre (all ports) |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |