KBSDG4V-3-92L-10N-M2-PH7-H7-12-EN163, KBSDG4V392L10NM2PH7H712EN163
6049724-001
Model code: KBSDG4V392L10NM2PH7H712EN163
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
6049724-001
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Command +/-10V feedback |
| Communication protocol | None |
| Design series | 12 Series |
| Electrical Connection | Electrical (PH7) as PE7 but with pin C used for enable signal |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBSDG4V392L10NM2PH7H712EN163 |
| On board electronics | Yes |
| Performance | Servo |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | 8% overlap sleeve |
| Spool Type | Ports P, A & T blocked |
| Stage | Single stage |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |