KBFDG4V-5-9C50N-Z-M2-PE7-H7-12, KBFDG4V59C50NZM2PE7H712
6050347-001
Model code: KBFDG4V59C50NZM2PE7H712
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 84012440
6050347-001
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 50.00 |
| A Port flow USGPM | 13.20 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 50.00 |
| B Port flow USGPM | 13.20 |
| Brand | Vickers by Danfoss |
| Build orientation | Standard as per ANSI B93 9 |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Command +/-10V feedback |
| Communication protocol | None |
| Design Series | 12 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | None |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KBFDG4V59C50NZM2PE7H712 |
| On board electronics | Yes |
| Performance | High |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | Closed centre (all ports) |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |