![Vickers by Danfoss VLE Priority Valves 606-1095-003-KB [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319035%2FID463022800815-0101_preview.jpg&w=1920&q=75)
VLE601C4400B
606-1095-003-JA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1095-003-JA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control_spring | C | 10.3 BAR [150 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 1 | LOAD SENSING PILOT ONLY - STATIC |
| Port_sizes | 6 | CF .750-16, P & EF 1.0625-12 |
| Pressure_Setting | JA | 121 BAR / 1750 PSI |
| Product height in | 4.780 | |
| Product height mm | 121.412 | |
| Product length in | 7.400 | |
| Product length mm | 187.960 | |
| Product width in | 2.560 | |
| Product width mm | 65.024 | |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | 0 | LS & PP - .91 [.036] dia |