![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [BOTTOM]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319200%2FID463022800822-0101_preview.jpg&w=1920&q=75)
VLH901B4400B
606-1202-003-QA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1202-003-QA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustments | 0 | None |
| Control_spring | B | 6.9 bar [100 lbf/in²] |
| Customer_Identification | 0 | Danfoss |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Pilot_signal | 1 | Load sensing pilot only-static |
| Port_sizes | 9 | CF 1.3125-12, P & EF 1.625-12 |
| Pressure_ Setting | QA | 172 BAR / 2500 PSI |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 10.050 | |
| Product length mm | 255.270 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 4 | 0.67 [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 bar [4000 lbf/in²] – LIMIT |
| Special feature | 0 | LS & PP - 1.19 [.047] DIA |