![Vickers by Danfoss VLE Priority Valves 606-1095-003-KB [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319047%2FID463022800817-0101_preview.jpg&w=1920&q=75)
VLE103C44P0B
606-1453-003-QE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1453-003-QE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control_spring | C | 10.3 BAR [150 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 3 | LOAD SENSING PILOT ONLY - DYNAMIC |
| Port_sizes | 1 | CF 1.0625-12, P & EF 1.3125-12 |
| Pressure_Setting | QE | 179 BAR / 2600 PSI |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | P | DS - 0.64 [.025] DIALS - 0.91 [.036] DIA PP - 0.91 [.036] DIA |