![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319224%2FID463022800825-0101_preview.jpg&w=1920&q=75)
606-1600-003-UF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1600-003-UF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Ambient temperature - max | 93 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Dependable flow on demandFlow rating up to 240 L/min (63 gal/min)Static or dynamic load-sensing signal system | |
| Maximum Flow Rate | 240 l/min | |
| Maximum Fluid Temperature | 93 °C | |
| Maximum Pressure Rating | 276 bar | |
| Minimum Ambient Temperature | -20 °C | |
| Minimum Fluid Temperature | -20 °C | |
| Model Code | VLH703C44P0B | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 240 l/min | |
| Ports | SAE | |
| Pressure Rating | 276 bar | |
| Product Height | 4.5 in | |
| Product Length/Depth | 10.05 in | |
| Product material | Ductile Iron | |
| Product Type | Priority Valves | |
| Product Volume | 135.675 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | 3 in | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | VLH | |
| Unit type | Load Sensing Priority Valve |