Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 611X3-BG | |
| End size 1 | -3 | -3 |
| Hex size 1 IN | 0.433 | |
| Hex size 1 MM | 11.000 | |
| Item type | NUT | Nut |
| Product height in | 0.437 | |
| Product height mm | 11.110 | |
| Product length in | 0.385 | |
| Product length mm | 9.780 | |
| Product material | BRASS | Brass |
| Product serial name | 611 | 611 |
| Product width in | 0.437 | |
| Product width mm | 11.110 | |
| Thread sealant | NO | No |
| Thread size 1 | 3/8-24 UNF | 3/8-24 UNF |
