612-1023-004-OO
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
612-1023-004-OO
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Ambient temperature - max | 93 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Dependable flow on demandFlow rating up to 240 L/min (63 gal/min)Static or dynamic load-sensing signal system | |
| Maximum Flow Rate | 60.6 l/min | |
| Maximum Fluid Temperature | 93 °C | |
| Maximum Pressure Rating | 276 bar | |
| Minimum Ambient Temperature | -20 °C | |
| Minimum Fluid Temperature | -20 °C | |
| Model Code | VLCSJ3B60MOD | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 60.6 l/min | |
| Ports | SAE | |
| Pressure Rating | 276 bar | |
| Product material | Cast Iron | |
| Product Type | Priority Valves | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | VLC | |
| Unit type | Load Sensing Priority Valve |