Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 614-0669PT | |
| Fitting angle shape 1 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | 1H053 SERIES | 1H053 Series |
| Hose size | 20 | Size 20 |
| Overall length IN | 25.6 | |
| Overall length MM | 649 | |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
