
PCGV 8C 10, PCGV8C10
615070
Model code: PCGV8C10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Check valves
615070
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | PCGV8C10 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 5.400 |
| Product length mm | 137.160 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
| SERIES 40 OLD MODEL CODE 1 | -R4Z-P |
| SERIES 40 OLD MODEL CODE 2 | -A2 |
| SERIES 40 PUMP OLD TYPE | SPV4/046 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |