DG4V 5 2A M U 6 20 AC, DG4V52AMU620AC-product-details

DG4V 5 2A M U 6 20 AC, DG4V52AMU620AC

616943

Model code: DG4V52AMU620AC


Tools

Product specifications

Characteristic
Value
Description
Actuation typeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil RatingNONENone
Design Series20 SERIES20 Series
Electrical connectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Flow rate upto GPM32.0
Flow rate upto LPM120.0
Fluid cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Manual overridePLAINPlain
Model Code 1DG4V52AMU620AC
PerformanceHIGH PERFORMANCEHigh performance
Pressure ratiing PSI4500
Pressure rating BAR315
Seal typeVITONViton
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresCOIL LESS AC VALVECoil less AC valve
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR120.0
Tank port rating PSI1750
Valve mount typeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve typeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4