Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 11.900 | |
| Product height mm | 302.260 | |
| Product length in | 70.350 | |
| Product length mm | 1786.890 | |
| Product width in | 11.900 | |
| Product width mm | 302.260 | |
| Valve type | DIRECTIONAL CONTROL VALVE | Directional control valve |
