CENTREING WASHER
617505
Tools617505 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.4020 |
| Inside diameter MM | 10.2110 |
| Outside diameter IN | 0.8660 |
| Outside diameter MM | 21.9960 |
| Product material | Carbon steel |
| Thickness IN | 0.2330 |
| Thickness MM | 5.9180 |