SPRING OFFSET PLUG AC
617540
Tools617540 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.780 |
| Product width mm | 19.812 |