RETAINER
617854
Tools617854 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Nut |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 1.270 |
| Product width mm | 32.258 |