DRUCKFEDER 4,00X 16,20X 58,10 n= 9,00
618199
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
618199
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 9,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 12,2000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 58,1000 mm |
| Spring, Outside Diameter | 20,2000 mm |
| Spring, Rate | 70,300 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 4,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |