Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 61X10-BG | |
| End size 2 | -10 | -10 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.937 | |
| Hex size 1 MM | 23.800 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | COMPRESSION NUT | Compression nut |
| Product height in | 0.938 | |
| Product height mm | 23.813 | |
| Product length in | 0.620 | |
| Product length mm | 15.750 | |
| Product material | BRASS | Brass |
| Product serial name | 61 | 61 |
| Product width in | 0.938 | |
| Product width mm | 23.813 | |
| Thread sealant | NO | No |
| Thread size 2 | 13/16-18 UNS | 13/16-18 UNS |