Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 61X6 | |
| End size 1 | -6 | -6 |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.0 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Material | BRASS | Brass |
| Nut type | COMPRESSION NUT | Compression nut |
| Product height in | 0.625 | |
| Product height mm | 15.870 | |
| Product length in | 0.470 | |
| Product length mm | 11.940 | |
| Product material | BRASS | Brass |
| Product serial name | 61 | 61 |
| Product width in | 0.625 | |
| Product width mm | 15.870 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 9/16-24 UNEF | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259578 |
