Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionIn-plant/IndustrialMaintenance and repairPneumatic tools |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 69 |
| Burst pressure min psi | 1000 |
| Catalog Item | 62210 |
| End size 1 | -4 |
| Finish plating | Zinc |
| Flow rate GPM | 142.13 |
| Flow rate lpm | 538.02 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Item type | Female half |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 250 |
| Working pressure max bar | 17 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012883 |