626501
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
626501
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Pilot Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Cracking pressure | 10 bar |
| Design code | 21 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 45 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum Oils |
| Function | Check Valve |
| Hi Vent Spring | No |
| Interface | 3/8 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | 4CG-03-F-21 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 4.81 in |
| Product Length/Depth | 3.44 in |
| Product Type | Pressure Control Valves |
| Product Volume | 48.481 in³ |
| Product Weight | 8 lb |
| Product Width | 2.93 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 3 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | 4CG-03 21 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |