VALVE PLATE R.H.
627371
Tools627371 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve plate |
| Product height in | 4.790 |
| Product height mm | 121.666 |
| Product length in | 4.793 |
| Product length mm | 121.742 |
| Product material | Copper alloy |
| Product width in | 0.335 |
| Product width mm | 8.509 |