Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.530 | |
| A dimension MM | 38.862 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 63-473A-4 | |
| Compatible hose ID IN | 0.250 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.685 | |
| Hose cut off factor MM | 17.399 | |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 1.530 | |
| Product length mm | 38.862 | |
| Product material | BRASS | Brass |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
