Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 4.950 | |
| Product height mm | 125.730 | |
| Product length in | 6.260 | |
| Product length mm | 159.004 | |
| Product width in | 3.470 | |
| Product width mm | 88.138 |