Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 4.800 | |
| Product height mm | 121.920 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product width in | 4.830 | |
| Product width mm | 122.682 |