ORIFICE .032 BLUE
635135
Tools635135 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Orifice |
| Product height in | 0.100 |
| Product height mm | 2.540 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 0.100 |
| Product width mm | 2.540 |