635173
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
635173
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Orifice | |
| Product Height | .66929134 in | |
| Product Length/Depth | 3.53740157 in | |
| Product Type | Spare Part | |
| Product Volume | 1.585 in³ | |
| Product Width | .66929134 in | |
| Sub-brand | None | |
| Trade Name | None |