Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | ORIFICE | Orifice |
| Product height in | 1.789 | |
| Product height mm | 45.450 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 3.504 | |
| Product width mm | 89.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
