
638677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
638677
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Cartridge vales are generally used in medium to high pressure hydraulic systems, where flows may be greater than 150 L/min (40 Usgpm), to provide power transmission and motion control in a wide variety of applications. Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine | |
| Body material | Cast Iron | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 10 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Efficient, dependable operationBest-in-class designFaster response time | |
| Flow rate | 20 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Leakage | Standard | |
| Light | No | |
| Model Code | CVUA 6 PDN 2 M U H 10 | |
| Pressure Rating | 315 bar | |
| Product Height | 3.34 in | |
| Product Length/Depth | 4.69 in | |
| Product Type | Slip-in Cartridge Valves | |
| Product Volume | 18.798 in³ | |
| Product Weight | 1.9 lb | |
| Product Width | 1.2 in | |
| Response time | 150 ms | |
| Seal material | Buna-N | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | CVUA-6 10 Design | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |