
PUMP-VAR DISP, S2PV105 CCW, A
6422-217
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6422-217
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | C | A-pad, dual 2 bolt mount, no shaft seal, 9 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 3 | 21.0 cm3/r [1.28 in3/r] (models 054-105) |
| Charge pump options | 0 | None |
| Charge pump special features | 0 | No charge pump special features |
| Control | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control orifice lower servo S1 | M | 2.59 [.102] diameter |
| Control orifice upper servo S2 | M | 2.59 [.102] diameter |
| Control special features | 0 | None |
| Control supply orifice P | 0 | None |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design Code | A | Design code A |
| Displacement | 105 | 105.4 cm3/r [6.431 in3/r] at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| HPRV setting port A | L | 310 bar [4500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | L | 310 bar [4500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 02 | 1.50 diameter tapered with .375 X 1.00 square key |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4605.9 | |
| Output torque n*m | 520.4 | |
| PAINT | 0 | Painted primer blue |
| Press override setting port A | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Press override setting port B | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.734 | |
| Product length mm | 399.644 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.660 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 310 | |
| Working pressure psi | 4500 |