
PUMP-VAR DISP, S2PV105 CW, A
6422-239
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6422-239
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | D | B-pad, dual 2 bolt mount, no shaft seal, 13 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 3 | 21.0 cm3/r [1.28 in3/r] (models 054-105) |
| Charge pump options | 0 | None |
| Charge pump special features | 0 | No charge pump special features |
| Control | ML | Manual displacement control with wide band neutral |
| Control orifice lower servo S1 | D | 1.12 [.044] diameter |
| Control orifice upper servo S2 | D | 1.12 [.044] diameter |
| Control special features | 0 | None |
| Control supply orifice P | D | 1.12 [.044] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 105 | 105.4 cm3/r [6.431 in3/r] at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| HPRV setting port A | N | 345 bar [5000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | N | 345 bar [5000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 5117.6 | |
| Output torque n*m | 578.2 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | L | 276 bar [4000 lbf/in2] adjustable range 241 -345 bar [3500-5000 lbf/in2] |
| Press override setting port B | L | 276 bar [4000 lbf/in2] adjustable range 241 -345 bar [3500-5000 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.734 | |
| Product length mm | 399.644 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.660 | |
| Special pump features | 00 | No Special pump features |
| Valve Plate | 0 | V-Groove |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 |