
PUMP-VAR DISP, S2PV105 CCW, A
6422-345
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6422-345
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | H | C-pad, integral to end cover (typically front pump of tandem), 4 bolt mount, no shaft seal, 27 tooth 24/48 pitch spline for unitswithout charge pump |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 0 | None |
| Charge pump options | 0 | None |
| Charge pump special features | 0 | No charge pump special features |
| Control | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control orifice lower servo S1 | G | 1.45 [.057] diameter |
| Control orifice upper servo S2 | G | 1.45 [.057] diameter |
| Control special features | 0 | None |
| Control supply orifice P | J | 1.85 [.073] diameter |
| CPRV setting | 0 | None |
| Design code | A | Design code A |
| Displacement | 105 | 105.4 cm3/r [6.431 in3/r] at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| HPRV setting port A | G | 241 bar [3500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | G | 241 bar [3500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 13 | 13 tooth 8/16 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 3582.3 | |
| Output torque n*m | 404.7 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | G | 207 bar [3000 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Press override setting port B | G | 207 bar [3000 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Product height in | 14.160 | |
| Product height mm | 359.664 | |
| Product length in | 15.584 | |
| Product length mm | 395.834 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.300 | |
| Special pump features | 49 | Low profile port-B end cover (position 11 must be code C) |
| VALVE PLATE | 0 | V-Groove |
| Working pressure bar | 241 | |
| Working pressure PSI | 3500 |