
PUMP-VAR DISP, S2PV105 CW, A
6422-413
Model code: A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6422-413
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | C | A-pad, dual 2 bolt mount, no shaft seal, 9 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 3 | 21.0 cm3/r [1.28 in3/r] (models 054-105) |
| Charge pump options | B | Integral pressure side filter with 4 position mounting pad |
| Charge pump special features | 0 | No charge pump special features |
| Control | ED | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice lower servo S1 | 0 | None |
| Control orifice upper servo S2 | 0 | None |
| Control special features | 0 | None |
| Control supply orifice P | F | 1.32 [.052] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 105 | 105.4 cm3/r [6.431 in3/r] at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| HPRV setting port A | J | 276 bar [4000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | J | 276 bar [4000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4094.1 | |
| Output torque n*m | 462.6 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Press override setting port B | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.734 | |
| Product length mm | 399.644 | |
| Product Series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.300 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 0 | V-Groove |
| Working pressure bar | 276 | |
| Working pressure PSI | 4000 |