DRUCKFEDER 0,80X 5,60X 15,00 n= 6,5
657379
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 6,50 PC |
Remarks | N/A |
Spring, Inside Diameter | 4,8000 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 15,0000 mm |
Spring, Outside Diameter | 6,4000 mm |
Spring, Rate | 3,650 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 0,8000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |