Danfoss
6746
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6746
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Steel | |
| Item type | Handle | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Carbon steel | |
| Product Type | Replacement handle | |
| Product Volume | .238 in³ | |
| Product Weight | .032 lb | |
| Product Width | .19 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Ground Plug and Multiple Shut-offs | |
| UPC | 725975754917 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |