PUMP-VAR-DISPL SPV4/046
676379
Model code: SPV4/046--L4Z-023033-PX144-F3030--VED101-RNU426-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
676379
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 40 OLD MODEL CODE 1 | -L4Z-023033-PX144-F3030 | |
| SERIES 40 OLD MODEL CODE 2 | -VED101-RNU426- | |
| SERIES 40 PUMP OLD TYPE | SPV4/046 | F0:CPRV-MF, 16BAR, 11L/MIN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |