6764204
PSLPA1010G005XX730XXXXXX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Air-Bleed Valve | Not required |
Breather | MBR120 H2O-Gate |
Circuit | Open Loop |
Containment Tray | Yes |
Cooler | Not Required |
Displacement | 2.2 gal/min |
Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
Frequency | 60 Hz |
Hydraulic Pump Type | Vane |
Installation Position | Vertical |
Level/Temperature Switch | Not Required |
Main Port Connections | SAE |
Manifold Stations | Cover plate only (P and T connections) |
Model Code | PSLPA1010G005XX730XXXXXXE4XFXWXMN0XX |
Model Series | Profile-Pak |
Motor Power | 5 HP |
Oil Tank | 10 gal |
Paint | Blue |
Phase | 3-Phase |
Pressure - max | 3000 Psi |
Pressure Filter | Yes |
Pressure Gauge | 0-5000 PSI |
Product Height | 23.9 in |
Product Length/Depth | 27 in |
Product Type | Vertical Packaged Systems |
Product Volume | 11615.4 in³ |
Product Width | 18 in |
Product material | Cast Iron |
Pump Control Type | Standard control |
Return Filter | 60 gal/min |
Special features | Not Required |
Sub-brand | None |
Trade Name | PSLP Series |
Valve Size | DO3 |
Voltage | 230 V |
Winding Type | Standard |