Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
680910
GM S 3000 30
680910
Where to buy
Export PDF
Tools
Add to comparison
680910
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.460
Product height mm
87.884
Product length in
1.490
Product length mm
37.846
Product width in
2.590
Product width mm
65.786