![Vickers by Danfoss Coils 02-124586 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318978%2FID463022620024-0101_preview.jpg&w=1920&q=75)
Danfoss
683310
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Harvesters, refuse haulers, mobile and industrial applications |
Brand | Danfoss |
Connector | DIN |
Duty Rating | Continuous from 85% to 110% of nominal voltage |
Feature | Internally rectifiedCompact designContinuous duty |
Fluid compatibility | None |
Flying Leads | None |
Installation Type | Screw-in Cartridge |
Operation | Electrically Operated |
Product Height | 2.51968504 in |
Product Length/Depth | 1.46062992 in |
Product Type | Coils |
Product Volume | 6.665 in³ |
Product Weight | .83 lb |
Product Width | 1.81102362 in |
Recommended Filtration Level | None |
Sub-brand | None |
Trade Name | None |
Voltage rating | 100 V |
Voltage type | AC |