683584
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Body material | Aluminum |
| Coil Current | 20 mA |
| Coil resistance | 200 Ω |
| Coil Wiring | Series |
| Design code | 10 |
| Feature | Optimal closed loop controlPositional accuracy and repeatable velocity profilesPredictable force and torque regulation |
| Flow rate | 151 l/min |
| Fluid Cleanliness | 15/13/10 micron |
| Fluid compatibility | Petroleum Oil |
| Function | Servo Valve high performance 4-way |
| Interface | ISO4401-05 |
| Lap Condition | Critically Lapped |
| Leakage | Standard |
| Model Code | SM4-40(40)151--200/20--10 |
| Pressure Rating | 350 bar |
| Product Height | 3.99 in |
| Product Length/Depth | 5.72 in |
| Product Type | Proportional Valves |
| Product Volume | 68.468 in³ |
| Product Weight | 6.2 lb |
| Product Width | 3 in |
| Seal material | Buna-N |
| Size | 40 |
| Special features | None |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | SM4-40 10 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 135 °C |
| Working temperature - min | 0 °C |