GASKET
684840
Tools684840 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 5.370 |
| Product height mm | 136.398 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.729 |
| Product width mm | 43.917 |
| Thickness IN | 0.020 |