Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Retainer check ball |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product material | Nylon |
| Product width in | 0.390 |
| Product width mm | 9.906 |