BODY SM4-FM
686497
Tools686497 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 3.100 |
| Product height mm | 78.740 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 0.748 |
| Product width mm | 18.999 |