Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
688112
SEAL
688112
Tools
Add to comparison
Add to comparison
688112
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.762
Product height mm
19.355
Product length in
0.104
Product length mm
2.642
Product width in
0.762
Product width mm
19.355