Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | BALL | Ball |
| Product height in | 0.312 | |
| Product height mm | 7.925 | |
| Product length in | 0.312 | |
| Product length mm | 7.925 | |
| Product material | ALLOY STEEL | Alloy steel |
| Product width in | 0.312 | |
| Product width mm | 7.925 |
