PLACA -PVH57/63
690832
Tools690832 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Bumper padYoke |
| Product height in | 5.930 |
| Product height mm | 150.622 |
| Product length in | 5.191 |
| Product length mm | 131.851 |
| Product material | Cast iron |
| Product width in | 1.122 |
| Product width mm | 28.499 |