Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | YOKE | Yoke |
| Product height in | | 0.607 |
| Product height mm | | 15.418 |
| Product length in | | 1.770 |
| Product length mm | | 44.958 |
| Product material | CAST IRON | Cast iron |
| Product width in | | 0.607 |
| Product width mm | | 15.418 |