691357
COIL 110V AC 3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Feature | Variety of components and styles |
Package contents | COIL 110V AC 3 |
Product Height | 2 in |
Product Length/Depth | 2 in |
Product Type | Mobile Valves Accessories |
Product Volume | 7.2 in³ |
Product Width | 1.8 in |
Sub-brand | None |
Trade Name | None |